IESNA:LM-63-2002
[TEST]P1061609
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-86)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S375D835-X4F0-XX-UDD-SVL-S
[LUMINAIRE]DEFINE 5 SILVER REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]511
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
353.6 350.6 341.8 329.6 315.4 299.5 282.3 264.2 244.9 225.2
205.9 185.8 165.2 144.7 123.3 103.2 82.6 62.5 44.9 34.4
30.2 26.4 22.6 19.3 15.9 13.4 10.5 8.8 7.1 6.3
5 4.2 3.4 2.9 2.1 1.7 0
353.6 353.6 346.4 335.1 321.7 307 290.6 273 254.6 236.1
216.4 196.7 177 156.9 136.7 117.4 97.3 77.6 58.7 42.4
32.7 28.1 23.9 20.6 17.2 13.8 11.3 9.2 7.5 6.3
5.9 5.9 5.5 4.6 3.8 3.4 0
353.6 351.5 346.8 338.5 328 316.2 302.8 288.1 272.6 255.8
238.2 220.6 202.2 184.1 166.5 148.5 130.9 112.8 94.8 78
62.1 46.1 33.6 25.6 21.4 19.3 17.2 15.1 13 10.9
8.8 7.5 5.9 5 3.8 2.9 0
353.6 351.5 348.9 344.7 338.5 330.5 321.3 310.4 297.8 284.4
270.5 256.3 241.6 226.5 211 195 179.5 163.6 148 132.1
116.6 101.5 87.2 74.2 61.2 49.1 36.9 26.4 18.5 13.4
9.6 7.1 5.9 4.6 3.8 2.9 0
353.6 351.9 351.9 349.4 345.2 340.1 333.4 325 315.8 305.7
294.8 283.1 270.9 258.8 245.8 231.9 218.1 204.2 188.7 174.9
159.4 146 132.1 117.9 102.8 86 69.6 53.7 38.2 24.3
12.6 6.7 5.5 4.2 2.9 2.1 0
